[Change Country]   Great Britain
You must have cookies enabled to get the best browsing experience on our website.
Learn how to enable cookies.



News+Events

New AS-Interface G11 Module with IP68/IP69k Protection

The new AS-Interface G11 field modules from Pepperl+Fuchs offer an innovative clean housing concept in a robust, compact, round design and are particularly suitable for assembly machines and process automation applications ...

New RLG28 Retro-Reflective Area Sensor for Reliable Object Detection
With a total of six light beams, the new RLG28 retro-reflective area sensor generates a constant 60-mm detection field over a sensing range of 0 ... 4 m.
Pepperl+Fuchs helps Implement the Machinery Directive
The changes in standards concerning machine safety have been a main topic of discussion among machine designers and builders. The existing EN 954-1 standard is being replaced by the IEC 61508/EN 62061 and EN ISO 13849-1 standards

News+Events

Pepperl+Fuchs Acquires Walsall Limited

Pepperl+Fuchs has acquired Walsall Ltd. to expand the Process Automation Division by knowledge of electromechanical equipment for use in hazardous areas …

Major DCS Vendors Approve Pepperl+Fuchs FF Modular I/O
Two major DCS vendors have successfully tested and approved Pepperl+Fuchs FOUNDATION Fieldbus Modular I/O for use with their systems …
New: VisuNet GMP for Challenging Conditions
The VisuNet GMP product line offers HMI solutions which meet life science industry requirements. VisuNet GMP is used in pharmaceutical, food and beverage or cosmetics applications conforming to GMP regulations …