[Change Country]  



News+Events

AS-Interface Gateway/Safety Monitor

This device combines an AS-Interface Gateway with a Safety Monitor in a single integrated housing. It can monitor the assigned AS-Interface sensors with the latest configuration software.

F99 Inclination Sensor, Now Also with Voltage Output
The F99 series of inclination sensors from Pepperl+Fuchs - for the detection of inclination angles in a freely selectable range of angles between 0 … 360° - is now available with a voltage output.
Noncontact energy and signal transmission with WIS
With the Wireless Inductive System - WIS - Pepperl+Fuchs introduces an innovative system for wireless, no-wear sensor operation ...

 

News+Events

AMS® Suite – Simplify Fieldbus

With fully integrated FieldConnex® online Advanced Diagnostics, fieldbus becomes an asset that is even easier to handle than conventional interface technology.

Major DCS Vendors Approve Pepperl+Fuchs FF Modular I/O
Two major DCS vendors have successfully tested and approved Pepperl+Fuchs FOUNDATION Fieldbus Modular I/O for use with their systems …
New: VisuNet GMP for Challenging Conditions
The VisuNet GMP product line offers HMI solutions which meet life science industry requirements. VisuNet GMP is used in pharmaceutical, food and beverage or cosmetics applications conforming to GMP regulations …